Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 206704-6-4S |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -6 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.000 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 206704 |
| Thread sealant | No |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.340 |
| Tube outside diameter 1 MM | 8.6 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
