Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 206704-6-6S |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.5 |
| End size 1 | -6 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 206704 |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
