Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2068-8-6S |
| Drop dimension IN | 1.512 |
| Drop dimension MM | 38.4 |
| End size 1 | -8 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2068 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPSM |
| Thread size 2 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187208 |
