Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 206804-8-10S |
| Drop dimension IN | 3.559 |
| Drop dimension MM | 90.40 |
| End size 1 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 0.540 |
| Hex size 2 MM | 13.700 |
| Hex size 5 IN | 1.063 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 206804 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146051301 |
