Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2070-4-4S |
| Drop dimension IN | 0.509 |
| Drop dimension MM | 12.9 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2070 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187222 |
