Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 2080-16-16SNCX |
| Drop dimension IN | 1.618 |
| Drop dimension MM | 41.1 |
| End size 1 | -16 |
| End size 3 | -16 |
| End size 4 | -16 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | 2080-NCX |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
| Thread size 2 | 1-11 1/2 NPTF |
| Thread size 3 | 1-11 1/2 NPTF |
| Thread size 4 | 1-11 1/2 NPTF |
