Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 208007-6-6S |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Tube outside diameter 3 IN | 0.250 |
| Tube outside diameter 3 MM | 6.4 |
| Tube outside diameter 4 IN | 0.250 |
| Tube outside diameter 4 MM | 6.4 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146051660 |
