Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male pipe (NPTF) |
End type 2 | Female pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.900 |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 1.000 |
Tube outside diameter 1 MM | 25.4 |
Tube outside diameter 2 IN | 0.500 |
Tube outside diameter 2 MM | 12.7 |
Working temp max C | 204 |
Working temp max F | 400 |
Working temp min C | -54 |
Working temp min F | -65 |