Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2082-16SNCX |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 2082-NCX |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
