Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2082-16SNCY1 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 2082-NCY1 |
