Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 2082-2SX |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 2082-X |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
