Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2083-20-20S-BG |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.5 |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2083 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Thread size 2 | 1 1/4-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
| Working pressure bar | 207 |
| Working pressure PSI | 3000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
