Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2083-24-24SY1 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2083-Y1 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Thread size 2 | 1 1/2-11 1/2 NPTF |
