Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2084-20S-1_5-8 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.680 |
| Hex size 1 MM | 42.7 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2084 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Thread size 2 | 1 1/4-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.116 |
| Tube outside diameter 1 MM | 28.3 |
| Tube outside diameter 2 IN | 1.116 |
| Tube outside diameter 2 MM | 28.3 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146052063 |
