Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2085-4-4S-BG |
| Drop dimension IN | 1.091 |
| Drop dimension MM | 27.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Product material | Carbon steel |
| Product serial name | 2085 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Working pressure bar | 655 |
| Working pressure PSI | 9500.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
