Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Catalog Item | 2088-6-6SX |
| Drop dimension IN | 0.509 |
| Drop dimension MM | 12.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2088 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
