Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2089-16-12S |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.00 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.900 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789145901 |
