Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2089-16-16S-BG |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.900 |
| Product material | Carbon steel |
| Thread sealant | No |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
