Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | 2089-24-24SNC |
| Drop dimension IN | 2.079 |
| Drop dimension MM | 52.80 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 2.559 |
| Hex size 5 MM | 65.0 |
| Product material | Carbon steel |
| Product serial name | 2089-NC |
| Thread sealant | Yes |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Thread size 2 | 1 1/2-11 1/2 NPTF |
