Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | 2092-6-6SX |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2092-X |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 3/8-18 NPTF |
