Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2092-8-8DPMNC |
| Drop dimension IN | 1.228 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2092-DPMNC |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 1/2-14 NPTF |
| Thread size 3 | 1/2-14 NPTF |
