Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2096-6-4S |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product length in | 1.130 |
| Product material | Carbon steel |
| Product serial name | 2096 |
| Product width in | 0.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187567 |
