Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 20X254 |
| Inside diameter IN | 0.446 |
| Inside diameter MM | 11.328 |
| Outside diameter IN | 0.780 |
| Outside diameter MM | 19.812 |
| Product material | Stainless steel |
| Thickness IN | 0.167 |
| Thickness MM | 4.242 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260529 |
