Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Finish | Zinc plate |
| Inside diameter IN | 0.628 |
| Inside diameter MM | 15.951 |
| Outside diameter IN | 1.072 |
| Outside diameter MM | 27.229 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 0.156 |
| Thickness MM | 3.962 |
| Type | Lock washer |