Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 210104-2-6S |
| Finish | Zinc plate |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.576 |
| Outside diameter IN | 0.680 |
| Outside diameter MM | 17.272 |
| Product material | Carbon steel |
| Thickness IN | 0.094 |
| Thickness MM | 2.388 |
| Type | Lock washer |