Product specifications
Characteristic | Value |
|---|---|
| Finish | Zinc plate |
| Inside diameter IN | 0.314 |
| Inside diameter MM | 7.976 |
| Outside diameter IN | 0.583 |
| Outside diameter MM | 14.808 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |
| Type | Lock washer |