Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 210104-7S |
| Finish | Zinc plate |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Outside diameter IN | 0.776 |
| Outside diameter MM | 19.710 |
| Product material | Carbon steel |
| Thickness IN | 0.109 |
| Thickness MM | 2.769 |
| Type | Lock washer |
