Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 210104-8S |
| Finish | Zinc plate |
| Inside diameter IN | 0.502 |
| Inside diameter MM | 12.751 |
| Outside diameter IN | 0.869 |
| Outside diameter MM | 22.073 |
| Product material | Carbon steel |
| Thickness IN | 0.125 |
| Thickness MM | 3.175 |
| Type | Lock washer |
