Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-12SY1 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |
