Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-16S45Y1 |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-16S45Y1 |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |