Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-4SY1 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-4SY1 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |