Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-8S45Y1 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 210212-8S45Y1 |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210212 |