Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210224-10C |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Item type | Nut |
| Product material | 316 Stainless steel |
| Product serial name | 210224 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |