Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Catalog Item | 210273-7S |
| End size 1 | -7 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.709 |
| Hex size 1 MM | 18.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210273 |
| Thread sealant | No |
| Thread size 1 | 7/16-14 UNC |