Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210292-12SNC |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | 210292-SNC |
