Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 210292-4S-BG |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | 210292 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338362 |
