Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 210292-6SAB |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | 210292 |
