Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210292-8SAA |
| End size 1 | -8 |
| End Type 1 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Adapter-cap |
| Product material | Carbon steel |
| Product serial name | 210292 |
