Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 210295-3S |
| End size 1 | -3 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210295 |
