Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 213-2062-12-12 |
| Drop dimension IN | 1.940 |
| Drop dimension MM | 49.30 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.8 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.8 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2062 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN |
| Tube outside diameter 1 IN | 0.620 |
| Tube outside diameter 1 MM | 15.7 |
| Tube outside diameter 2 IN | 0.620 |
| Tube outside diameter 2 MM | 15.7 |