Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22012-10 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Outside diameter IN | 0.950 |
| Outside diameter MM | 24.130 |
| Product color finish | Black with blue dot |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.100 |
| Thickness MM | 2.540 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |