Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22012-12 |
| Inside diameter IN | 0.924 |
| Inside diameter MM | 23.470 |
| Product height in | 1.156 |
| Product height mm | 29.362 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.156 |
| Product width mm | 29.362 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157935 |
| Proposition 65 | Cancer and Reproductive Harm |