Oring Low Temp BUNA-N-product-details

Oring Low Temp BUNA-N

22012-16


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog Item22012-16
Inside diameter IN1.170
Inside diameter MM29.718
Outside diameter IN1.400
Outside diameter MM35.560
Product color finishBlack with blue dot
Product height in1.400
Product height mm35.560
Product length in0.116
Product length mm2.946
Product materialBuna-N (nitrile)
Product width in1.400
Product width mm35.560
Thickness IN0.120
Thickness MM3.048

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm