Product specifications
Characteristic | Value |
|---|---|
| Inside diameter IN | 1.475 |
| Inside diameter MM | 37.465 |
| Product height in | 1.707 |
| Product height mm | 43.358 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.707 |
| Product width mm | 43.358 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157942 |
| Proposition 65 | Cancer and Reproductive Harm |