Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22012-3 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Item type | O-Ring |
| Outside diameter IN | 0.430 |
| Outside diameter MM | 10.922 |
| Product color finish | Black with blue dot |
| Product height in | 0.429 |
| Product height mm | 10.897 |
| Product length in | 0.064 |
| Product length mm | 1.626 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.429 |
| Product width mm | 10.897 |
| Thickness IN | 0.060 |
| Thickness MM | 1.524 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
