Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22012-4 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Item type | O-Ring |
| Outside diameter IN | 0.500 |
| Outside diameter MM | 12.700 |
| Product color finish | Black with blue dot |
| Product height in | 0.495 |
| Product height mm | 12.573 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.495 |
| Product width mm | 12.573 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157966 |
| Proposition 65 | Cancer and Reproductive Harm |