Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22012-8 |
| Inside diameter IN | 0.644 |
| Inside diameter MM | 16.358 |
| Product height in | 0.818 |
| Product height mm | 20.777 |
| Product length in | 0.087 |
| Product length mm | 2.210 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.818 |
| Product width mm | 20.777 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146157980 |
| Proposition 65 | Cancer and Reproductive Harm |