Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Item type | O-Ring |
| Outside diameter IN | 0.9500 |
| Outside diameter MM | 24.1300 |
| Product color finish | Black with green dot |
| Product height in | 0.949 |
| Product height mm | 24.105 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 0.949 |
| Product width mm | 24.105 |
| Thickness IN | 0.1000 |
| Thickness MM | 2.5400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |