Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Durometer | 80 |
| Inside diameter IN | 0.920 |
| Inside diameter MM | 23.368 |
| Item type | O-Ring |
| Outside diameter IN | 1.1600 |
| Outside diameter MM | 29.4640 |
| Product color finish | Black with green dot |
| Product height in | 1.156 |
| Product height mm | 29.362 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 1.156 |
| Product width mm | 29.362 |
| Thickness IN | 0.1200 |
| Thickness MM | 3.0500 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |