Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22033-20 |
| Durometer | 80 |
| Inside diameter IN | 1.480 |
| Inside diameter MM | 37.592 |
| Item type | O-Ring |
| Outside diameter IN | 1.710 |
| Outside diameter MM | 43.434 |
| Product color finish | Black with green dot |
| Product height in | 1.711 |
| Product height mm | 43.459 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 1.711 |
| Product width mm | 43.459 |
| Thickness IN | 0.120 |
| Thickness MM | 3.048 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
